Swagelok Scotland
+44 (0)1224 759900

Life Sciences

From construction to system validation, Swagelok Scotland, Teesside & Ireland offers a comprehensive service to the Life Science market.

Swagelok's innovative range of fluid system components show a true understanding of the industry cleanliness needs & regulations and our orbital welding system and training services lead the field in ensuring system compliance.

Our key products & Services in this industry specifically include:

Hygienic hoses

where the PFA Material complies with FDA regulation CFR Part 177.1550, USP<87,88> Class VI (121Deg C), 3-A and is free of TSE, BSE and ADI as defined in EMEAA/410/01

Quick Connects

also options for compliant materials.

Hose Advisory Service (HAS)

Inspection Service aimed at Driving Facility Efficiencies, Reduced Plant Maintenance Costs, Extended Hose Life, Hose Management, and Increased Safety

316ss & Hastelloy Valves

where the non-metal wetted / soft wetted components are in accordance with 21 CFR 177.2600 and /or 21 CFR 177.1550 and where the raw materials are in accordance with 21 CFR 175.300.

Pressure Regulators

PCTFE material used for Poppet Seat, Filter Carrier & split Collar are in accordance with 21 CFR 177.1380 and 21 CFR 177.1550 respectively. Lubricants in wetted areas in accordance with 21 CFR 175.300.

M200 Orbital Welding System

assisting system validation at the push of a button – Its real-time monitoring and recording capabilities streamline documentation for easy adherence to industry requirements.

Gas Distribution System Solutions

Standard & bespoke panel assemblies from Gas Source to point of use.